Unit of Measure

Specifications

Thread Type

N/A BSPP

Type

N/A Piston Valve

Media

N/A Gaseous, Liquid, Contaminated

Operating Temperature [Min]

N/A -10 ºC14 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Flow Direction

N/A As Marked

Switching Function

N/A Normally Open

Actuator Type

N/A Pneumatic

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions