Type |
N/A Diaphragm Accumulator |
Model Code Description |
N/A SBO210-2E4/112A9-210AK |
Fluid Port Connection |
N/A BSP Connection |
Weight |
N/A 6.6 kg14.6 lb |
Size (L) |
N/A 2 |
Material |
N/A Carbon Steel |
Series |
N/A SBO 210 |
Manufacturing Process |
N/A Welded |
Connection Size |
N/A G 3/4 BSPP Female |
Repairable |
N/A No |
Rechargeable |
N/A Yes |
Country of Installation |
N/A China Hong Kong |
Diaphragm Compound |
N/A NBR (Buna N) |
Compound Operating Temperature Range (Mineral Oils) |
N/A 5 to 180 ºF |
Compound Operating Temperature Range (Water and Water-Glycols (5% Minimum Glycol)) |
N/A 32 to 180 ºF |
Shell Construction and Gas Port Design |
N/A Welded Construction, rechargeable, HYDAC Gas Valve Version 4 (8VI-ISO 4570) |
Shell |
N/A Carbon steel |
Fluid Port |
N/A Carbon steel |
Depending on Application |
N/A Standard for oil service (mineral oil) |
Thread (British Standard Pipe Parallel (BSPP) - Female) |
N/A G3/4 |
Flow |
N/A 40 gpm150 L/min |
Volume Capacity |
N/A 0.528 gal2.000 L |
MAWP |
N/A 3000 psi210 bar |
Effective Gas Volume |
N/A 120 in³ |
BUn |
N/A EA |
Diameter |
N/A 6.57 in167 mm |
Height |
N/A 9.09 in231 mm |
Dimension Q |
N/A 40 gpm |
Dimension A |
N/A 6.81 in173.0 mm |
Hex Size |
N/A 1.81 in46 mm |
N/A Both types of diaphragm accumulators have the same basic construction. The difference is in the shell. The welded version has a shell that is electron-beam welded, and therefore cannot be repaired. The threaded type has a shell made up of two halves (top and bottom) which are held together by a threaded locking ring. |
N/A For use with certain aggressive or corrosive fluids, or in a corrosive environment, HYDAC offers protective coatings and corrosive resistant materials (i.e. stainless steel) for the parts that interface with the fluid or are exposed to the hostile environment. |
N/A Diaphragm accumulators are designed to mount in any position. In systems where contamination is a problem, we recommend a vertical mount with the fluid port oriented downward. |
N/A HYDAC diaphragm accumulators are designed to be screwed directly onto the system. We also recommend the use of our mounting components, to minimize the risk of failure due to system vibrations. |
N/A
Some common applications of diaphragm accumulators are: |
N/A
Not all fluids are compatible with every elastomer at all temperatures, therefore, HYDAC offers the following materials: |
N/A
Diaphragm Accumulators have been successfully applied in both industrial and mobile applications for energy storage, maintaining pressure, leakage compensation, and vehicle hydraulic systems. |