Unit of Measure

Specifications

Type

C-Rail

Model Code Description

HRL TS 28X14 ST ZN 2M

Series

HRL

Clamp Size

2M

Material

Carbon Steel

Finish

Zinc Plated

Industry Standards/Certifications

DIN 3015

BUn

EA

Dimensions

Slot Width

0.433 in11 mm

Length

78.74 in2000 mm