Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRS 6 SIP ST BL

Series

HRS

Clamp Size

6

Material

Carbon Steel

Finish

Zinc Plated

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS