Unit of Measure

Specifications

Type

Heavy Duty Clamp Pair

Style

Ribbed Profile

Model Code Description

HRS 4 KP 48.3 PA

Series

HRS

Clamp Size

4

Material

Polyamide

Insert Material

Polyamide

Operating Temperature [Min]

-40 ºC-40 ºF

Operating Temperature [Max]

140 ºC284 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

48.3 mm

Pipe Size

1 1/2 in