Unit of Measure

Specifications

Type

C-Rail Nut

Model Code Description

HRS 4 TM7/16 ST UNC BL

Series

HRS

Clamp Size

4

Material

Carbon Steel

Finish

Zinc Plated

Thread Type

UNC

Thread Size

7/16-14

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS