Unit of Measure

Specifications

Type

Heavy Duty Clamp Pair

Style

Smooth Profile

Model Code Description

HRGS 4 KP 48.3 PP

Series

HRGS

Clamp Size

4

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

48.3 mm

Pipe Size

1 1/2 in