Unit of Measure

Specifications

Type

Heavy Duty Clamp Pair

Style

Ribbed Profile

Model Code Description

HRS 5 KP 77 PP

Series

HRS

Clamp Size

5

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

77 mm