Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

SCREW H M16X130-8.8-DIN931-ZN

Series

HRS

Clamp Size

5

Finish

Zinc Plated

Thread Type

Metric

Thread Size

M16

Industry Standards/Certifications

DIN 3015

BUn

EA