Unit of Measure

Specifications

Type

Heavy Duty Clamp Pair

Style

Smooth Profile

Model Code Description

HRGS 4 KP 38 PA

Series

HRGS

Clamp Size

4

Material

Polyamide

Insert Material

Polyamide

Operating Temperature [Min]

-40 ºC-40 ºF

Operating Temperature [Max]

140 ºC284 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

38 mm

Tube Diameter

1-1/2 in