Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 4 S1TM 57 PP UNC

Series

HRS

Clamp Size

4

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement S

1.17 kg2.58 lb

Weight Arrangement S1

0.61 kg1.35 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

2.24 in57 mm

Tube O. D.

2 1/4 in

Dimension H1

2.17 in55 mm

Dimension H2

4.33 in110 mm

Dimension A1

3.56 in90.5 mm

Dimension A2

5.51 in140 mm

Dimension A3

4.52 in115 mm

Dimension B1

1.77 in45 mm

Dimension S

0.39 in10 mm

Bolt Size

7/16-14 x 4, M12 x 100