Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 6 S 89 PP UNC

Series

HRES

Clamp Size

6

Arrangement

Single Clamp with Weld Plate

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

3.5 in89 mm

Tube O. D.

3 1/2 in

Pipe Size

3 in

Minimum Hose O.D.

3.43 in

Maximum Hose O.D.

3.50 in

Diameter D1

4.57 in116 mm

Diameter D2

5.20 in132 mm

Dimension H1

2.88 in98.5 mm

Dimension H2

7.76 in197 mm

Dimension A1

6.61 in168 mm

Dimension A2

8.86 in225 mm

Dimension A3

8.07 in205 mm

Dimension B

3.15 in80 mm

Dimension S

0.59 in15 mm

Bolt Size

3/4-10 x 7-1/2, M20 x 190