Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 4 S1TM 56.4 PP UNC

Series

HRES

Clamp Size

4

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

2.22 in56.4 mm

Tube O. D.

1/4 in

Minimum Hose O.D.

2.20 in

Maximum Hose O.D.

2.22 in

Diameter D1

2.56 in65 mm

Diameter D2

2.91 in74 mm

Dimension H1

2.11 in53.5 mm

Dimension H2

4.21 in107 mm

Dimension A1

3.56 in90.5 mm

Dimension A2

5.51 in140 mm

Dimension A3

4.53 in115 mm

Dimension S

0.39 in10 mm

Bolt Size

7/16-14 x 4, M12 x 100