Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 7 S 168 PA UNC

Series

HRS

Clamp Size

7

Arrangement

Single Clamp with Top Plate & Weld Plate

Material

Polyamide

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement S

7.22 kg15.89 lb

Weight Arrangement S1

4.36 kg9.58 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

6.61 in168 mm

Dimension H1

4.53 in115 mm

Dimension H2

9.06 in230 mm

Dimension A1

8.07 in205 mm

Dimension A2

10.63 in270 mm

Dimension A3

9.92 in252 mm

Dimension B1

3.54 in90 mm

Dimension S

0.59 in15 mm

Bolt Size

7/8-9 x 8-1/2, M24 x 220