Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 3 A 25 PP A4 M

Series

HRES

Clamp Size

3

Arrangement

Single Clamp Stacking Module

Material

Polypropylene

Metal Components Materials

316 Stainless Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.98 in25 mm

Tube O. D.

1 in

Minimum Hose O.D.

0.96 in

Maximum Hose O.D.

0.98 in

Diameter D1

1.54 in39 mm

Diameter D2

1.81 in46 mm

Dimension H1

1.40 in35.5 mm

Dimension H2

2.80 in71 mm

Dimension A1

2.60 in66 mm

Dimension A2

3.46 in88 mm

Dimension A3

3.39 in86 mm

Dimension B

1.18 in30 mm

Dimension S

0.118 in3 mm