Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 5 A 73 AL UNC (KIT)

Series

HRS

Clamp Size

5

Arrangement

Single Clamp Stacking Module

Material

Aluminum

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement S

1.99 kg4.37 lb

Weight Arrangement S1

1.14 kg2.50 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMP. KITS

Product

CLAMPS

Dimensions

Diameter D Bore Size

2.87 in73 mm

Pipe Size

2 1/2 in

Dimension H1

2.76 in70 mm

Dimension H2

5.51 in140 mm

Dimension A1

4.80 in122 mm

Dimension A2

7.09 in180 mm

Dimension A3

5.98 in152 mm

Dimension B1

2.36 in60 mm

Dimension S

0.39 in10 mm

Bolt Size

5/8-11 x 5-1/4, M16 x 130