Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 2 S1TM 22 PP ST M ZN

Series

HRS

Clamp Size

2

Material

Polypropylene

Finish

Zinc Plated

Weight Arrangement S

0.33 kg0.72 lb

Weight Arrangement S1

0.16 kg0.34 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Dimensions

Diameter D Bore Size

0.87 in22 mm

Tube O. D.

7/8 in

Dimension H1

1.26 in32 mm

Dimension A1

1.77 in45 mm

Dimension A2

3.35 in85 mm

Dimension A3

2.76 in70 mm

Dimension B1

1.18 in30 mm

Dimension S

0.31 in8 mm