Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 4 S1 51 PP ST M ZN

Series

HRES

Clamp Size

4

Arrangement

Single Clamp Stacking Kit

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Dimensions

Diameter D Bore Size

2.01 in51 mm

Tube O. D.

2 in

Minimum Hose O.D.

1.99 in

Maximum Hose O.D.

2.01 in

Diameter D1

2.56 in65 mm

Diameter D2

2.91 in74 mm

Dimension H1

2.11 in53.5 mm

Dimension H2

4.21 in107 mm

Dimension A1

3.56 in90.5 mm

Dimension A2

5.51 in140 mm

Dimension A3

4.53 in115 mm

Dimension S

0.39 in10 mm

Bolt Size

7/16-14 x 4, M12 x 100