Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 2 S1TM 30 PP A4 M

Series

HRS

Clamp Size

2

Material

Polypropylene

Weight Arrangement S

0.33 kg0.72 lb

Weight Arrangement S1

0.16 kg0.34 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.18 in30 mm

Dimension H1

1.26 in32 mm

Dimension A1

1.77 in45 mm

Dimension A2

3.35 in85 mm

Dimension A3

2.76 in70 mm

Dimension B1

1.18 in30 mm

Dimension S

0.31 in8 mm