Unit of Measure

Specifications

Type

Standard Duty Clamp Pair

Style

Ribbed Profile

Model Code Description

HRL 3 KP 16 PA

Series

HRL

Clamp Size

3

Material

Polyamide

Insert Material

Polyamide

Operating Temperature [Min]

-40 ºC-40 ºF

Operating Temperature [Max]

140 ºC284 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

16 mm

Tube Diameter

5/8 in