Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRL 5 SIP ST ZN

Series

HRL

Clamp Size

5

Material

Carbon Steel

Finish

Zinc Plated

Industry Standards/Certifications

DIN 3015

BUn

EA