Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 2 A1TM 12.7 PP UNC

Series

HRL

Clamp Size

2

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.12 kg0.27 lb

Weight Arrangement A1

0.07 kg0.16 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.5 in12.7 mm

Tube O.D.

1/2 in

Dimension A1

1.02 in26 mm

Dimension A2

1.65 in42 mm

Dimension A3

1.57 in40 mm

Dimension H1

0.77 in19.5 mm

Dimension H2

1.53 in39 mm

Bolt Size

1/4-20 x 1-1/2, M6 x 35