Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 6 A1TM 48.3 PP UNC

Series

HRL

Clamp Size

6

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.24 kg0.53 lb

Weight Arrangement A1

0.18 kg0.40 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.9 in48.3 mm

Pipe Size

1 1/2 in

Dimension A1

2.60 in66 mm

Dimension A2

3.46 in88 mm

Dimension A3

3.38 in86 mm

Dimension H1

1.42 in36 mm

Dimension H2

2.83 in72 mm

Bolt Size

1/4-20 x 2-3/4, M6 x 70