Standard duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Standard Duty Clamp

Model Code Description

HREL 4 A1TM 16 PP UNC

Series

HREL

Clamp Size

4

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.63 in16 mm

Tube O.D.

5/8 in

Minimum Hose O.D.

0.61 in

Maximum Hose O.D.

0.63 in

Dimension A1

1.57 in40 mm

Dimension A2

2.32 in59 mm

Dimension A3

2.24 in57 mm

Dimension H1

0.925 in23.5 mm

Dimension H2

1.85 in47 mm

Diameter D1

1.00 in25.4 mm

Diameter D2

1.22 in31 mm

Dimension S

0.118 in3 mm

Bolt Size

1/4-20 x 1-3/4, M6 x 45