Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 3 A 19 PA UNC

Series

HRL

Clamp Size

3

Arrangement

Single Clamp with Top Plate and Weld Plate

Material

Polyamide

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.14 kg0.31 lb

Weight Arrangement A1

0.10 kg0.22 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.75 in19 mm

Tube O.D.

3/4 in

Dimension A1

1.30 in33 mm

Dimension A2

1.97 in50 mm

Dimension A3

1.89 in48 mm

Dimension H1

0.85 in21.5 mm

Dimension H2

1.69 in43 mm

Bolt Size

1/4-20 x 1-1/2, M6 x 40