Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 3 A 20 PP M

Series

HRL

Clamp Size

3

Arrangement

Single Clamp with Top Plate and Weld Plate

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.14 kg0.31 lb

Weight Arrangement A1

0.10 kg0.22 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.79 in20 mm

Dimension A1

1.30 in33 mm

Dimension A2

1.97 in50 mm

Dimension A3

1.89 in48 mm

Dimension H1

0.85 in21.5 mm

Dimension H2

1.69 in43 mm

Bolt Size

1/4-20 x 1-1/2, M6 x 40