Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 5 A1TM 32 PP M

Series

HRL

Clamp Size

5

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.19 kg0.42 lb

Weight Arrangement A1

0.14 kg0.31 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.26 in32 mm

Tube O.D.

1-1/4 in

Dimension A1

2.05 in52 mm

Dimension A2

2.85 in72 mm

Dimension A3

2.75 in70 mm

Dimension H1

1.26 in32 mm

Dimension H2

2.52 in64 mm

Bolt Size

1/4-20 x 2-1/2, M6 x 60