Unit of Measure

Specifications

Type

Twin Clamp

Style

Ribbed Profile

Model Code Description

HRZ 2 KP 12.7-12.7 PA

Series

HRZ

Clamp Size

2

Material

Polyamide

Insert Material

Polyamide

Operating Temperature [Min]

-40 ºC-40 ºF

Operating Temperature [Max]

140 ºC284 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

12.7 mm

Tube Diameter

1/2 in