Unit of Measure

Specifications

Type

Top Plate

Model Code Description

HRZ 4 DP A4

Series

HRZ

Clamp Size

4

Material

316 Stainless Steel

Finish

Stainless Steel

Industry Standards/Certifications

DIN 3015

BUn

EA