Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRZ 4 AF5/16 ST UNC BL

Series

HRZ

Clamp Size

4

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

UNC

Thread Size

5/16 in.-18

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

1.93 in49 mm