Unit of Measure

Specifications

Model Code

N/A 9.05.14MA50BN

Media Type

N/A BN/HC=Betamicron® Low Capacity

Seal

N/A Nitrile rubber (NBR)

Style

N/A Spin-On

Thread Type

N/A UN

Size

N/A 9.05.14

Filter Material

N/A Microglass

Thread Size

N/A 1.5 in.-16

Configuration

N/A Spin-On Can

Support Tube Material

N/A Steel

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 96.7 %

Nominal Filter Rating

N/A 50 µm

BUn

N/A EA

Collapse Rating

N/A 20 bar

Type

N/A Hydraulic Filter Element

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 4.7 in120.6 mm

Length

N/A 14.2 in359.5 mm

Inside Diameter

N/A 44.5 mm1.752 in