Unit of Measure

Specifications

Model Code

N/A 7.140 D 06 BH4

Absolute Filter Rating

N/A 6 µm

Media Type

N/A BH/HC=Betamicron® High Collapse

Seal

N/A Nitrile rubber (NBR)

Type

N/A Hydraulic Filter Element

Size

N/A 7.140

Filter Material

N/A Microglass

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 6 µm

Collapse Rating

N/A 210 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 2.9 in74 mm

Length

N/A 5.8 in148 mm

Inside Diameter

N/A 40 mm1.575 in