Unit of Measure

Specifications

Model Code

N/A 6.02.04 D 10 BN4

Absolute Filter Rating

N/A 10 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Closed End Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Collapse Rating

N/A 20 bar

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Size

N/A 6.02.04

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 2.9 in73 mm

Length

N/A 4.1 in103.5 mm

Inside Diameter

N/A 31.8 mm1.252 in