Unit of Measure

Specifications

Model Code Description

12.01.18 D 03 BN4 /-2.625

Absolute Filter Rating

3 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

Open Cap

Cap 2 Type

Open Cap

Collapse Rating

20 bar

Stat-Free

No

Type

Hydraulic Filter Element

Style

Cartridge

Size

12.01.18

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

β3 > 1000

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Inside Diameter

67.3 mm2.65 in

Outside Diameter

6 in152.4 mm

Length

18 in457.2 mm