Unit of Measure

Specifications

Model Code Description

33.03.36 R 05 BN4 /-V

Absolute Filter Rating

5 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Fluoroelastomer (FPM)

Type

Hydraulic Filter Element

Size

33.03.36

Filter Material

Microglass

Beta Rating

β5 > 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Collapse Rating

20 bar

Bypass Pressure

3 bar43 psi

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS