Unit of Measure

Specifications

Model Code Description

2.050 D 25 BH4

Absolute Filter Rating

25 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

2.050

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Beta Rating

β25 > 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

25 µm

Collapse Rating

210 bar

BUn

EA

Dimensions

Outside Diameter

1.9 in47 mm

Length

3.7 in93 mm

Inside Diameter

26 mm1.024 in