Unit of Measure

Specifications

Model Code Description

N/A 1.10.13 D 25 BN4

Absolute Filter Rating

N/A 25 µm

Filter Rating

N/A 25 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A O-Ring Cap

Type

N/A Hydraulic Filter Element

Size

N/A 1.10.13

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Collapse Rating

N/A 20 bar

Beta Rating

N/A β25 > 1000

Stat-Free

N/A No

Efficiency

N/A 99.9 %

BUn

N/A EA

Dimensions

Outside Diameter

N/A 3.8 in96 mm

Inside Diameter

N/A 56.4 mm2.22 in

Length

N/A 13.1 in332.7 mm