Unit of Measure

Specifications

Model Code Description

1.01.13 R 06 BN4 /-V

Absolute Filter Rating

6 µm

Filter Rating

6 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

End Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.01.13

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

20 bar

Flow Direction

Inside - Out

Bypass Pressure

3 bar43 psi

Beta Rating

β6 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

3.4 in86.2 mm

Inside Diameter

49.6 mm1.953 in

Length

12.9 in328.7 mm