Unit of Measure

Specifications

Model Code Description

1.07.08 D 03 BH4

Absolute Filter Rating

3 µm

Filter Rating

3 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.07.08

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

210 bar

Flow Direction

Outside - In

Beta Rating

β3 > 1000

Stat-Free

No

K-Factor

1.165 psi/gpm

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

1.8 in44.5 mm

Inside Diameter

25.4 mm1 in

Length

8.1 in206.2 mm