Unit of Measure

Specifications

Model Code Description

5.03.09 D 05 BH4

Absolute Filter Rating

5 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

Open Cap

Cap 2 Type

Open Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

5.03.09

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

β5 > 1000

Stat-Free

No

K-Factor

0.146 psi/gpm

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

5 µm

Collapse Rating

210 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

3.9 in100 mm

Length

9 in229.5 mm

Inside Diameter

40.9 mm1.61 in