Model Code Description |
N/A 5.03.09 D 03 BN/AM /-V |
Absolute Filter Rating |
N/A 3 µm |
Media Type |
N/A BN/AM=Beta/Aquamicron |
Seal |
N/A Fluoroelastomer (FPM) |
Cap 1 Type |
N/A Open Cap |
Cap 2 Type |
N/A Open Cap |
Type |
N/A Hydraulic Filter Element |
Style |
N/A Cartridge |
Size |
N/A 5.03.09 |
Filter Material |
N/A Microglass |
Configuration |
N/A Double Open End |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β3 > 200 |
Stat-Free |
N/A No |
Minimum Temperature |
N/A 0 ºC32 ºF |
Maximum Temperature |
N/A 71 ºC160 ºF |
Efficiency |
N/A 99.5 % |
Filter Rating |
N/A 3 µm |
Collapse Rating |
N/A 10 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-DN/HF |
Product |
N/A HYDAC ELEMENTS |