Unit of Measure

Specifications

Model Code

0060 D 003 BN4AM

Absolute Filter Rating

3 µm

Media Type

BN/AM=Beta/Aquamicron

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0060

Style

Cartridge

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Aluminum

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

Beta Rating

β40 > 30

Collapse Rating

20.000 bar

Stat-Free

No

Minimum Temperature

0 ºC32 ºF

Maximum Temperature

71 ºC160 ºF

Efficiency

96.7 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter

2.2 in57 mm

Length

4.6 in117 mm

Inside Diameter

26 mm1.024 in