Unit of Measure

Specifications

Model Code

N/A 0240 D 003 BN/AM

Absolute Filter Rating

N/A 3 µm

Media Type

N/A BN/AM=Beta/Aquamicron

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 0240

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Collapse Rating

N/A 20.000 bar

Stat-Free

N/A No

Minimum Temperature

N/A 0 ºC32 ºF

Maximum Temperature

N/A 71 ºC160 ºF

Efficiency

N/A 99.5 %

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-HYDAC PROPRIETARY

Product

N/A HYDAC ELEMENTS

Dimensions

Outside Diameter

N/A 2.7 in69 mm

Length

N/A 6.9 in176 mm

Inside Diameter

N/A 34 mm1.339 in