Unit of Measure

Specifications

Model Code Description

>0160 DN 003 BH4HC (USE 2213928)

Absolute Filter Rating

3 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0160

Filter Rating

3 µm

Style

Cartridge

Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

K-Factor

0.439 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.9 %

Nominal Filter Rating

3 µm

Collapse Rating

210 bar

BUn

EA

Dimensions

Inside Diameter

1.58 in40.1 mm

Outside Diameter

3.1 in80 mm

Length

6.3 in160 mm