Model Code |
N/A 2600 R 050 W/HC /-B6 |
Media Type |
N/A W/HC=Stainless Steel Wire Mesh |
Seal Material |
N/A Nitrile Rubber (NBR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Bypass Cap |
Collapse Rating |
N/A 20 bar |
Stat-Free |
N/A No |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 2600 |
Filter Rating |
N/A 50 µm |
Style |
N/A Cartridge |
Material |
N/A Stainless Steel Mesh |
Configuration |
N/A One Open Cap, One Bypass Cap |
Cap 1 Material |
N/A Plastic |
Cap 2 Material |
N/A Plastic |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A No |
Flow Direction |
N/A Outside - In |
K-Factor |
N/A 0.001 psi/gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Nominal Filter Rating |
N/A 50 µm |
Bypass Pressure |
N/A 87 psi6 bar |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-HYDAC PROPRIETARY |
Product |
N/A HYDAC ELEMENTS |