Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 0400 RN 003 BN4HC

Size

N/A 0400

Filter Rating

N/A 3 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Plastic

Cap 2 Type

N/A O-Ring Cap

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Media Type

N/A BN/HC=Betamicron® Low Collapse

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Absolute Filter Rating

N/A 3 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-DN/HF

Product

N/A HYDAC ELEMENTS

Dimensions

Outside Diameter

N/A 5.5 in140 mm

Length

N/A 9.8 in250 mm

Inside Diameter

N/A 70 mm2.756 in