Mobile Filtration Station Dual 27" staged filter housings (5 and 3 micron elements) water sensor and particle counter Viton seals 3-8 variable GPM flow rate 115 VAC
Unit of Measure

Specifications

Type

N/A Mobile Offline Kidney Loop Cart

Seal Material

N/A Viton

Medium

N/A Petroleum Based Hydraulic Fluids Compatible with Buna

Weight

N/A 88.45 kg195 lb

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -6 ºC20 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand

Head Material

N/A Aluminum

Flow

N/A 8 gpm30 L/min

Cracking Pressure

N/A 2 bar30 psi

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A D5 Visual

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

End Type

N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand

Dimensions

Width

N/A 26.81 in681 mm

Diameter

N/A 24 in610 mm

Height

N/A 46.5 in1181 mm