Mobile filter cart Basic, Dual staged filter housings (25 and 5 micron) Buna seals 10 GPM flow rate 115 VAC
Unit of Measure

Specifications

Type

N/A Mobile Offline Kidney Loop Cart

Seal Material

N/A Buna

Medium

N/A Petroleum Based Hydraulic Fluids

Weight

N/A 46.27 kg102 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A 1.25 in. Suction/Discharge Hose and Wand

Head Material

N/A Aluminum

Flow

N/A 10 gpm37.9 L/min

Cracking Pressure

N/A 2 bar30 psi

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A Visual Indicator

Bowl Material

N/A Aluminum

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

End Type

N/A 1.25 in. Suction/Discharge Hose and Wand

Dimensions

Width

N/A 18.5 in470 mm

Diameter

N/A 25 in635 mm

Height

N/A 53 in1346.2 mm

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration