Mobile filter cart Basic, Dual staged filter housings (10 and 5 Micron) Buna seals 10 GPM flow rate 115 VAC
Unit of Measure

Specifications

Type

Mobile Offline Kidney Loop Cart

Seal Material

Buna

Medium

Petroleum Based Hydraulic Fluids

Weight

46.27 kg102 lb

Size

BN

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

1.25 in. Suction/Discharge Hose and Wand

Head Material

Aluminum

Flow

10 gpm37.9 L/min

Cracking Pressure

2 bar30 psi

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

Visual Indicator

Bowl Material

Aluminum

Material

BetaMicron®

Max Viscosity

1000 SUS

End Type

1.25 in. Suction/Discharge Hose and Wand

Division

FILTER SYSTEMS

Product Group Family

PORTABLE OFFLINE FILTRATION

Product

OFF-LINE FILTERS

Dimensions

Width

18.5 in470 mm

Diameter

25 in635 mm

Height

53 in1346.2 mm

Application

Application

Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration