Unit of Measure

Specifications

Model Code Description

CP-SAE-W120GXXW1.1/12-B3.5-V

Flow

30 gpm113 L/min

Size

120

Operating Pressure [Max]

420 bar6090 psi

Element Material

Housing only

Type

Manifold Cartridge Filter

Weight

0.680 kg1.5 lb

Head Material

Stainless Steel

Indication Type

No Indicator Port

Bypass Valve

B3.5

Bypass Valve Cracking Pressure

3.4 bar50 psid

Element Collapse Pressure Rating

6.9 bar100 psi

Dimensions

Width

2.13 in54.1 mm

Height

5.01 in127.3 mm

End Size

1-1/2 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE threaded cavity (sizes 15-120) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Minimal clearance is required to remove the filter for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.